Parts library

MO-BR-001-0001
Pillow Block Bearing for 20mm Shaft
Pillow block compatible with shaft size of 20mm and supporting dynamic loads up to 9,880N and static loads up to 6,200N. Pillow block can be mounted directly on Vention's extrusion or on Vention’s mounting plate.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-BR-001-0001 |
| Unit Price | $40.25 USD |
| Weight | 0.88 kg |
| Dimensions (L x W x H) | 125 x 38 x 63 mm |
| Associated Fasteners | 2 x HW-FN-002-0001, 2 x HW-FN-003-0030 |
| Light Duty Fasteners | 2 x HW-FN-002-0001, 2 x HW-FN-003-0020 |
Questions about this part?
Post a question on Vention community forum for insights on this part.