Parts library

MO-CV-030-0012
O-Ring Roller Conveyor 45° Powered Curved Section with 1 Zone
This powered o-ring roller conveyor is a 45° section with a between frame (BF) width of 585 mm. It includes a total of 10 rollers with one zone which is driven by a Vention's NEMA 34 stepper motor (MO-SM-013-0000). It can be used for zero accumulation applications.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Smart O-Ring Conveyor | |
| Deploy a Conveyor Application | |
| DWG Layout |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-CV-030-0012 |
| Unit Price | $560.27 USD |
| Weight | 27.17 kg |
| Dimensions (L x W x H) | 1055 x 675 x 199 mm |
| Associated Fasteners | 8 x HW-FN-003-0018, 8 x HW-FN-031-0002, 8 x HW-WS-001-1003, 8 x HW-FN-002-0001 |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Max Linear Speed | 2000 mm/s |
| Max Acceleration | 2000 mm/s2 |
| Displacement Ratio | 92.82 mm/turn |
| Roller Conveyor Capacity | 40 kg per zone |
Questions about this part?
Post a question on Vention community forum for insights on this part.