Parts library

MO-CV-030-0001
Straight 2-Zone O-Ring Conveyor (1575mm L x 585mm W)
This powered o-ring roller conveyor is 1575 mm in length with a between frame (BF) width of 585 mm. It includes a total of 20 rollers divided into 2 independently controlled zones. First zone has 10 rollers, and the second zone 10 rollers and each zone is driven by a Vention's NEMA 34 stepper motor (MO-SM-013-0000). It can be used for zero accumulation applications.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Smart O-Ring Conveyor | |
| Deploy a Conveyor Application | |
| DWG Layout |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-CV-030-0001 |
| Unit Price | $1,104.58 USD |
| Weight | 48.44 kg |
| Dimensions (L x W x H) | 1575 x 675 x 199 mm |
| Associated Fasteners | 8 x HW-FN-003-0018, 8 x HW-FN-031-0002, 8 x HW-WS-001-1003, 8 x HW-FN-002-0001 |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Max Linear Speed | 2000 mm/s |
| Max Acceleration | 2000 mm/s2 |
| Displacement Ratio | 92.82 mm/turn |
| Roller Conveyor Capacity | 40 kg per zone |
Questions about this part?
Post a question on Vention community forum for insights on this part.