![Multi-Robot Mounting Plate 180 X 180 mm](https://assets.vention.io/parts/images/ST-RB-100-0180/multi-robot-mounting-plate-180-x-180-mm.png)
Multi-Robot Mounting Plate 180 X 180 mm
$257.78 USD
Ships next day
This general robot mounting plate is compatible with Universal robots (UR3, UR5, UR10, UR10e, UR16e), Fanuc CRX robots (CRX-5iA, CRX-10iA, CRX-10iA/L), and Kinova Link 6 robot. Included are two sets of dowel pins, which can be inserted according the robot being used. Refer to the drawing for the location of the pins.
Quantity:
Technical Drawings
What's Included
- 2 x 5mm x 10mm Undersized Dowel Pin
- 2 x 8mm x 10mm Undersized Dowel Pin
- 8 x M8 x 18mm Screw
- 8 x M8 Drop-in Spring Loaded T-Nut
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-100-0180 |
Weight | 0.887 kg |
Dimensions (L x W x H) | 178.0 x 178.0 x 11.25 mm |
Unit Price | $257.78 USD |
Material | 6061-T6 |
Surface finish | Dark Blue Anodized, 6um |
Associated Fasteners | 8 x HW-FN-003-0018 , 8 x HW-FN-002-0001 |
Compatible Parts
![UR Teach Pendant Mounting Bracket UR Teach Pendant Mounting Bracket](https://assets.vention.io/parts/images/ST-RB-002-0003/thumb_vention-teach-pendant-mounting-bracket.png)
UR Teach Pendant Mounting Bracket
ST-RB-002-0003
![Yaskawa HC10 Mounting Plate Yaskawa HC10 Mounting Plate](https://assets.vention.io/parts/images/ST-RB-012-0001__2/thumb_yaskawa-hc10-mounting-plate.png)
Yaskawa HC10 Mounting Plate
ST-RB-012-0001 v2
![UR Control Box Mounting Bracket UR Control Box Mounting Bracket](https://assets.vention.io/parts/images/ST-RB-002-0001__2/thumb_ur-control-box-mounting-bracket.png)
UR Control Box Mounting Bracket
ST-RB-002-0001 v2
![AUBO i5 Mounting Plate AUBO i5 Mounting Plate](https://assets.vention.io/parts/images/ST-RB-003-0001/thumb_aubo-i5-mounting-plate.png)
AUBO i5 Mounting Plate
ST-RB-003-0001
![MiR Compatible Aluminum Gusset with Bolts and Washer MiR Compatible Aluminum Gusset with Bolts and Washer](https://assets.vention.io/parts/images/ST-RB-009-0001/thumb_mir-compatible-aluminum-gusset-with-bolts-and-washer.png)
MiR Compatible Aluminum Gusset with Bolts and Washer
ST-RB-009-0001
![FANUC SR-3iA Mounting Plate FANUC SR-3iA Mounting Plate](https://assets.vention.io/parts/images/ST-RB-010-0001/thumb_fanuc-sr-3ia-mounting-plate.png)
FANUC SR-3iA Mounting Plate
ST-RB-010-0001
![Yaskawa MotoMini Mounting Plate Yaskawa MotoMini Mounting Plate](https://assets.vention.io/parts/images/ST-RB-012-0003/thumb_yaskawa-motomini-mounting-plate.png)
Yaskawa MotoMini Mounting Plate
ST-RB-012-0003
![KUKA LBR iiwa 14 R820 Mounting Plate KUKA LBR iiwa 14 R820 Mounting Plate](https://assets.vention.io/parts/images/ST-RB-015-0002/thumb_kuka-lbr-iiwa-14-r820-mounting-plate.png)
KUKA LBR iiwa 14 R820 Mounting Plate
ST-RB-015-0002
![Yaskawa GP7/GP8 Mounting Plate Yaskawa GP7/GP8 Mounting Plate](https://assets.vention.io/parts/images/ST-RB-012-0004/thumb_yaskawa-gp7-gp8-mounting-plate.png)
Yaskawa GP7/GP8 Mounting Plate
ST-RB-012-0004
![KUKA LBR iiwa 7 R800 Mounting Plate KUKA LBR iiwa 7 R800 Mounting Plate](https://assets.vention.io/parts/images/ST-RB-015-0001/thumb_kuka-lbr-iiwa-7-r800-mounting-plate.png)
KUKA LBR iiwa 7 R800 Mounting Plate
ST-RB-015-0001