Parts library

ST-RB-005-0003
Mounting Fixture for Kinova Robot Arms
Vention's Kinova MICO/JACO mounting plate enables fast and easy installation of a MICO or JACO robot arm onto any custom assembly. Outer dimensions are 90mm x 90mm.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Robot Mounting |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-RB-005-0003 |
| Unit Price | $114.71 USD |
| Weight | 0.536 kg |
| Dimensions (L x W x H) | 90 x 90 x 91.25 mm |
| Material | 6061-T6 |
| Surface Finish | Dark Blue Anodization, 6um |
| Associated Fasteners | 4 x HW-FN-002-0001, 4 x HW-FN-003-0018 |
| Light Duty Fasteners | 4 x HW-FN-002-0001, 4 x HW-FN-003-0012 |
$114.71 USD
Looking for more details?
This part requires custom specifications. Contact our sales team for tailored pricing and detailed information to ensure it fits your project perfectly.
Sold by VentionShips from Vention
Questions about this part?
Post a question on Vention community forum for insights on this part.