Parts library

CE-MD-004-0000
Latching Pushbutton Module
The Latching Pushbutton Module, CE-MD-004-0000, extends MachineMotion 2’s functionality with two latching (alternate action) pushbuttons. This plug-and-play module only requires a single connection to the MachineMotion 2 controller. Compatible modules, such as the Smart Power Switch (CE-MD-005-0000) & additional Pushbutton modules can also be daisy chained to each other, making it possible to connect up to eight modules per MachineMotion 2 controller.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Latching Pushbutton Module Datasheet | |
| Latching Pushbutton Module User Manual | |
| RoHS Certificate of Compliance -- Control Modules | |
| EU Declaration of Conformity -- Control Modules |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | CE-MD-004-0000 |
| Unit Price | $498.57 USD |
| Weight | 0.725266 kg |
| Dimensions (L x W x H) | 133 x 88 x 46 mm |
| Material | ABS, Aluminum |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Supply Voltage | 24 V |
| Certification | CE |
| Temperature Range | 0 to 40 °C |
| Included in the Box | 1x Pushbutton Module (CE-MD-004-0000), 1x Control Device Extension Cable 5m (CE-CA-022-5000), 1x Module Termination Jumper (CE-JP-001-0001), 2x M8 Drop-in Spring Loaded T-Nut (HW-FN-002-0001), 2x M8 x 18mm Screw (HW-FN-003-0018) |
Questions about this part?
Post a question on Vention community forum for insights on this part.