Large Gantry Plate with 4X Stainless Steel Rollers
$171.92 USD
Obsolete
180mm x 225mm gantry plate enabling linear motion on each side of the plate. Compatible with 45 x 45mm or 45 x 90mm extrusion profiles. All four roller wheels are made of stainless steel and contains two double-sealed bearings. Two of the roller wheels are mounted on eccentric bushings for adjustable wheel tension.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-001-0013 |
Weight | 2.149 kg |
Dimensions (L x W x H) | 225.0 x 180.0 x 62.0 mm |
Unit Price | $171.92 USD |
Material | 6061-T6 & SAE 316 |
Surface finish | Dark blue anodized, 6um |
Compatible Parts
Double Sealed Roller Bearing, 12mm ID, 28mm OD, 8mm thick
MO-BR-001-0002
Precision Telescopic Slide Spacer Plate
MO-LM-032-0001