Cartesian Palletizer
Automate heavy payload tasks
Automate your factory floor with Vention's Cartesian Palletizer. Designed for large-scale operations, the cartesian palletizer speeds up your production line with a payload capacity of up to 100kg. Equipped with an intuitive MachineApp and operator interface, you can program your palletizer code-free in minutes. Learn more about palletizing robots.
What does cartesian palletizing solve?
Increases productivity for high payload palletizing
Quick changeovers
Receive more flexibility and easily switch between pallet stack configurations.
Easy to program
Save weeks of manual programming time with field-proven MachineApps and create code-free pallet configurations in minutes.
Powerful support
Support up to 100kg payload and customize to fit your specific needs.
Fast return on investment
See ROI in 15 months or less to further enable your automation roadmap.
Cartesian Palletizer Configurations
Configure your solution
2-axis
Best for:
Repetitive, predetermined pick and drop points.
4-axis
Best for:
High variety of products and flexible layer patterns.
Multi-pallet
Best for:
Multi-SKU, product accumulation, and efficiency.
READY TO OPERATE
End-to-end deployment support for palletizing applications
Ready to operate ensures the delivery of a turnkey palletizer that performs according to the requirements defined in a project scope, from gripper validation to palletizing rate and operator functionality.
- Design validation & customization
- Pre-assembly & factory acceptance test
- Site acceptance test & commissioning
CALCULATE ROI
Earn strong ROI with a Vention Cartesian Palletizer
Your process
Your design
Your savings
Program your palletizer
Learn the power of MachineApps
MachineApps
Configure, program, and operate your palletizer to exact specifications using our intuitive and easy-to-use pallet configurator.
Try it for freeCUSTOMER STORY
Leveraging automation to augment manufacturing processes
Challenge
Develop a double-pallet, 4-axis palletizing solution to automate the production line and reduce the risk of injury among employees. The palletizer had to operate below a 15 second cycle time and carry boxes with weight up to 30 lbs.
Solution
Powered by vention’s Palletizer MachineApp, the company developed a double pallet, 4-axis cartesian palletizer with a palletizing area of 3.5m x 2.5m x 4.1m. Input to the palletizer is an automated belt conveyor carrying boxes with weight up to 50 lbs. A mechanical guiding system combined with a sensor is being used to have a repeatable picking point. The end-of-arm-tool is a Plug and Pick 200x400 by Joulin.
Vention Products
Educational Resources
Cartesian palletizer resources to get you up and running
Explore our technical documents, video tutorials, and deployment guides for in-depth information about Vention products and tools.