Parts library

MO-LM-032-0001
Precision Telescopic Slide Spacer Plate
7.5mm thickness spacer to adapt precision telescopic slides to Vention assemblies.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-LM-032-0001 |
| Unit Price | $15.45 USD |
| Weight | 0.06 kg |
| Dimensions (L x W x H) | 72.5 x 43 x 7.5 mm |
| Material | 6061-T6 |
Questions about this part?
Post a question on Vention community forum for insights on this part.