KUKA LBR iiwa 14 R820 Mounting Plate

KUKA LBR iiwa 14 R820 Mounting Plate

$622.87 USD
Ships next day
Vention's KUKA LBR iiwa 14 R820 mounting plate enables fast and easy installation of a KUKA LBR iiwa 14 robot to any custom assembly. The 4X robot mounting holes use M10 X 1.50 stainless steel helical inserts. Outer dimensions are 268mm x 268mm.
Quantity:
Start a new design
Use desktop to design

Technical Drawings

General Specifications

Spec Attribute Spec Value
Part Number ST-RB-015-0002
Weight 3.07 kg
Dimensions (L x W x H) 268.0 x 268.0 x 25.0 mm
Unit Price $622.87 USD
Material 6061-T6
Surface finish Dark Blue Anodization, 6um
Standards Dowel pins and helical inserts are made out of stainless steel
Associated Fasteners 12 x HW-FN-002-0001 , 12 x HW-FN-003-0030

Technical Specifications

Spec Attribute Spec Value
Mounting 4x M10, Pitch Circle Diameter = 216 mm
Have a question about this part?
Ask in the forum! Go to the forum