vention-logo-sm
Parts library
Kinova Gen3 & Gen3 Lite Mounting Plate
ST-RB-005-0004

Kinova Gen3 & Gen3 Lite Mounting Plate

Vention

The mounting plate for the Gen3 and Gen3 Lite allows you to easily install your Gen3 or Gen3 Lite onto any custom assembly. 4x M8x1.25 screws and 2x M6x1 shoulder screws are included with the plate. 4x M6x1 screws are included with the arm.

Technical Drawing
Technical Drawing
2D Model
3D Model
Technical Documentation
Technical Documentation
Robot Mounting

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberST-RB-005-0004
Unit Price$276.78 USD
Weight0.89 kg
Dimensions (L x W x H)178 x 178 x 11.25 mm
Material6061-T6
Surface FinishDark Blue Anodization, 6um
Associated Fasteners4 x HW-FN-002-0001, 4 x HW-FN-003-0016, 2 x HW-FN-005-0011, 4 x HW-FN-005-0020
Spec AttributeSpec Value
Other
MountingSee 2D drawing for secondary mounting, 40 x 40

PartsQuantity
PartsPart NumberQty
M8 Drop-in Spring Loaded T-NutHW-FN-002-00014View
M8 x 16mm ScrewHW-FN-003-00164View
M6 1.0 x 11mm, 8mm Diameter Shoulder ScrewHW-FN-005-00112View
M6 x 1.0 x 20 mm, Low Profile Socket HeadHW-FN-005-00204View

$276.78 USD

Sold by VentionShips from Vention
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.