Parts library

HW-FN-005-0011
M6 1.0 x 11mm, 8mm Diameter Shoulder Screw
Socket Head Shoulder Screw, M6 1.00 x 11mm, 8mm diameter x 10mm long shoulder. Screws have a black oxide finish.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | HW-FN-005-0011 |
| Unit Price | $3.25 USD |
| Weight | 0.011 kg |
| Dimensions (L x W x H) | 27 x 13 x 13 mm |
| Material | Steel |
Questions about this part?
Post a question on Vention community forum for insights on this part.