Parts library

ST-RB-016-0002
Kawasaki RS007N, RS007L Mounting Plate
Vention's Kawasaki RS007N, RS007L mounting plate enables fast and easy installation of a Kawasaki RS007N or RS007L robot to any custom assembly. Outer dimensions are 268mm x 268mm.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Robot Mounting |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-RB-016-0002 |
| Unit Price | $656.73 USD |
| Weight | 2.886 kg |
| Dimensions (L x W x H) | 268 x 268 x 28 mm |
| Material | 6061-T6 |
| Surface Finish | Dark Blue Anodization, 6um |
| Standards | Dowel pins are made out of stainless steel |
| Associated Fasteners | 12 x HW-FN-002-0001, 12 x HW-FN-003-0018 |
| Spec Attribute | Spec Value |
|---|---|
| Other | |
| Mounting | 4x M10, 160 x 160 |
Questions about this part?
Post a question on Vention community forum for insights on this part.