
Height Locator for Dimensional Jig
$58.03 USD
Ships next day
Height locator with adjustable post. Locator is compatible with Vention rest buttons and tooling ball.
Included fasteners:
2 x
HW-FN-002-0001
2 x
HW-FN-003-0018
QTY:
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-SP-007-0008 |
Weight | 0.215 kg |
Dimensions (L x W x H) | 90.0 x 45.0 x 55.0 mm |
Unit Price | $58.03 USD |
Material | 6061-T6 |
Surface finish | Dark blue anodized, 6um |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0018 |
Light-Duty Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0012 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Stroke | 38 mm |
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-SP-007-0008 |
Weight | 0.215 kg |
Dimensions (L x W x H) | 90.0 x 45.0 x 55.0 mm |
Unit Price | $58.03 USD |
Material | 6061-T6 |
Surface finish | Dark blue anodized, 6um |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0018 |
Light-Duty Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0012 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Stroke | 38 mm |
Compatible Parts

90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585

45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585

Shoulder Rest Button
HW-RP-001-0005

Mounting Bracket for Toggle Clamp
ST-SP-007-0007

20mm Tooling Ball
HW-RP-001-0004

Rest Button, with 16mm OD
HW-RP-001-0001

45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585

Rest Button, 20mm OD and 22.5mm Height
HW-RP-001-0003