Parts library
.png)
MO-RM-002-1020
Heavy Duty Rotary Actuator
Vention's Heavy Duty Rotary Actuator achieves 360 degrees of motion without limitations, incorporating a 20:1 reduction ratio and a rated backlash of 9 arcmin to provide higher torque and precision. Both the top and bottom plates are dimensioned for direct integration with Vention extrusions, and the top plate rotates in the same direction as the output shaft. The gearbox is IP65 rated, supporting use in environments where protection against dust and water ingress is required, and the actuator is fully compatible with Vention's NEMA 34 stepper motors.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Heavy Duty Rotary Actuator |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-RM-002-1020 |
| Unit Price | $1,921.49 USD |
| Weight | 7.117 kg |
| Dimensions (L x W x H) | 246 x 223 x 134 mm |
| Material | 6061-T6 Aluminum, Steel |
| Surface Finish | N/A |
| Associated Fasteners | 4 x HW-FN-002-0001, 4 x HW-FN-003-0018 |
| Light Duty Fasteners | 8 x HW-FN-002-0001, 8 x HW-FN-003-0012 |
| Spec Attribute | Spec Value |
|---|---|
| Other | |
| Mounting | 180 x 180 |
Questions about this part?
Post a question on Vention community forum for insights on this part.