Parts library

MO-LM-027-3330
Heavy Duty Enclosed Timing Belt Actuator, 3330mm Length
Vention's enclosed timing belt actuator is an all-in-one solution. This product includes the guide-ways and sensor mounts already built into the system and features a dust resistant design with no pinch points. This heavy duty version has two bearings in the guiding system, increasing its load capacity over the standard MO-LM-026-XXXX. Simply connect any NEMA 34 powertrain components to one of the 4 inputs and go!
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-LM-027-3330 |
| Unit Price | $5,336.23 USD |
| Weight | 45.923 kg |
| Dimensions (L x W x H) | 3577.5 x 270 x 112.5 mm |
| Material | 6061-T6, Steel |
| Surface Finish | Anodized, 6um |
| Associated Fasteners | 30 x HW-FN-002-0001, 2 x HW-FN-003-0008, 30 x HW-FN-003-0022 |
| Light Duty Fasteners | 30 x HW-FN-002-0001, 30 x HW-FN-003-0016 |
Questions about this part?
Post a question on Vention community forum for insights on this part.