Guided Double-Acting Pneumatic Actuator, 200mm Stroke

Guided Double-Acting Pneumatic Actuator, 200mm Stroke

$413.52 USD
Ships next day
Vention's Guided Double-Acting Pneumatic Actuator, Powered by SMC, with 25mm bore and 200mm stroke. This guided cylinder is capable of a pushing force up to 344N axially and taking 40N radially.
Length:
Quantity:
Start a new design
Use desktop to design

Technical Drawings

General Specifications

Spec Attribute Spec Value
Part Number MO-AR-002-0200
Weight 2.92944 kg
Dimensions (L x W x H) 274.0 x 71.0 x 133.0 mm
Unit Price $413.52 USD
Associated Fasteners 2 x HW-FN-002-0001 , 2 x HW-FN-003-0018

Technical Specifications

Spec Attribute Spec Value
Max Output Force 344 N
Stroke 200 mm
Max Linear Speed 500 mm/s
Temperature Range -5 to 60 °C
Included in the Box
  • 6 meters of 6mm OD Polyurethane tubing
Have a question about this part?
Ask in the forum! Go to the forum