![M6 x 1.0 x 10mm, Low Profile Socket Head](https://assets.vention.io/parts/images/HW-FN-005-0010/m6-x-1-0-x-10mm-low-profile-socket-head.png)
M6 x 1.0 x 10mm, Low Profile Socket Head
$0.50 USD
Ships next day
Socket Head Screw, M6 1 x 10mm. Screws have a black oxide finish
Length:
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-FN-005-0010 |
Weight | 0.00368 kg |
Dimensions (L x W x H) | 14.0 x 10.0 x 10.0 mm |
Unit Price | $0.50 USD |
Compatible Parts
![M8 x 50mm Screw M8 x 50mm Screw](https://assets.vention.io/parts/images/HW-FN-003-0050/thumb_m8-x-50mm-screw.png)
M8 x 50mm Screw
HW-FN-003-0050
![M8 x 25mm Screw M8 x 25mm Screw](https://assets.vention.io/parts/images/HW-FN-003-0025/thumb_m8-x-25mm-screw.png)
M8 x 25mm Screw
HW-FN-003-0025
![M8 x 80mm Screw M8 x 80mm Screw](https://assets.vention.io/parts/images/HW-FN-003-0080/thumb_m8-x-80mm-screw.png)
M8 x 80mm Screw
HW-FN-003-0080
![M8 x 20mm Screw M8 x 20mm Screw](https://assets.vention.io/parts/images/HW-FN-003-0020/thumb_m8-x-20mm-screw.png)
M8 x 20mm Screw
HW-FN-003-0020
![M8 x 10mm Screw M8 x 10mm Screw](https://assets.vention.io/parts/images/HW-FN-003-0010/thumb_m8-x-10mm-screw.png)
M8 x 10mm Screw
HW-FN-003-0010
![M8 x 55mm Screw M8 x 55mm Screw](https://assets.vention.io/parts/images/HW-FN-003-0055/thumb_m8-x-55mm-screw.png)
M8 x 55mm Screw
HW-FN-003-0055
![M8 x 30mm Screw M8 x 30mm Screw](https://assets.vention.io/parts/images/HW-FN-003-0030/thumb_m8-x-30mm-screw.png)
M8 x 30mm Screw
HW-FN-003-0030
![M8 x 65mm Screw M8 x 65mm Screw](https://assets.vention.io/parts/images/HW-FN-003-0065/thumb_m8-x-65mm-screw.png)
M8 x 65mm Screw
HW-FN-003-0065
![M8 x 16mm Screw M8 x 16mm Screw](https://assets.vention.io/parts/images/HW-FN-003-0016/thumb_m8-x-16mm-screw.png)
M8 x 16mm Screw
HW-FN-003-0016
![M6 x 1.0 x 25 mm, Low Profile Socket Head M6 x 1.0 x 25 mm, Low Profile Socket Head](https://assets.vention.io/parts/images/HW-FN-005-0025/thumb_m6-x-1-0-x-25-mm-low-profile-socket-head.png)
M6 x 1.0 x 25 mm, Low Profile Socket Head
HW-FN-005-0025