![FANUC SR-6iA Mounting Plate](https://assets.vention.io/parts/images/ST-RB-011-0001/fanuc-sr-6ia-mounting-plate.png)
FANUC SR-6iA Mounting Plate
$319.88 USD
In stock
Vention's Fanuc SR-6iA mounting plate enables fast and easy installation of a Fanuc SR-6iA robot to any custom assembly. The 4X robot mounting holes use M10 X 1.5 stainless steel helical inserts. Outer dimensions are 315mm x 315mm.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-011-0001 |
Weight | 2.14 kg |
Dimensions (L x W x H) | 315.0 x 315.0 x 11.25 mm |
Unit Price | $319.88 USD |
Material | 6061-T6 |
Surface finish | Dark Blue Anodization, 6um |
Standards | Dowel pins are made out of stainless steel |
Associated Fasteners | 12 x HW-FN-002-0001 , 12 x HW-FN-003-0018 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Mounting | 4x M10, 150 x 150 mm |
Compatible Parts
![90x90mm (585mm) Aluminum Extrusion 90x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-005-0585/thumb_90x90mm-585mm-aluminum-extrusion.png)
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585