![FANUC SR-3iA Mounting Plate](https://assets.vention.io/parts/images/ST-RB-010-0001/fanuc-sr-3ia-mounting-plate.png)
FANUC SR-3iA Mounting Plate
$227.56 USD
Ships next day
Vention's Fanuc SR-3iA mounting plate enables fast and easy installation of a Fanuc SR-3iA robot to any custom assembly. The 4X robot mounting holes use M8 X 1.25 stainless steel helical inserts. Outer dimensions are 225mm x 225mm.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-010-0001 |
Weight | 1.002 kg |
Dimensions (L x W x H) | 18.0 x 225.0 x 225.0 mm |
Unit Price | $227.56 USD |
Material | 6061-T6 |
Surface finish | Dark Blue Anodization, 6um |
Standards | Dowel pins are made out of stainless steel |
Associated Fasteners | 12 x HW-FN-002-0001 , 12 x HW-FN-003-0018 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Mounting | 4x M8, 120 x 120 mm |
Compatible Parts
![UR Teach Pendant Mounting Bracket UR Teach Pendant Mounting Bracket](https://assets.vention.io/parts/images/ST-RB-002-0003/thumb_vention-teach-pendant-mounting-bracket.png)
UR Teach Pendant Mounting Bracket
ST-RB-002-0003
![Yaskawa HC10 Mounting Plate Yaskawa HC10 Mounting Plate](https://assets.vention.io/parts/images/ST-RB-012-0001__2/thumb_yaskawa-hc10-mounting-plate.png)
Yaskawa HC10 Mounting Plate
ST-RB-012-0001 v2
![UR Control Box Mounting Bracket UR Control Box Mounting Bracket](https://assets.vention.io/parts/images/ST-RB-002-0001__2/thumb_ur-control-box-mounting-bracket.png)
UR Control Box Mounting Bracket
ST-RB-002-0001 v2
![AUBO i5 Mounting Plate AUBO i5 Mounting Plate](https://assets.vention.io/parts/images/ST-RB-003-0001/thumb_aubo-i5-mounting-plate.png)
AUBO i5 Mounting Plate
ST-RB-003-0001
![MiR Compatible Aluminum Gusset with Bolts and Washer MiR Compatible Aluminum Gusset with Bolts and Washer](https://assets.vention.io/parts/images/ST-RB-009-0001/thumb_mir-compatible-aluminum-gusset-with-bolts-and-washer.png)
MiR Compatible Aluminum Gusset with Bolts and Washer
ST-RB-009-0001
![Yaskawa MotoMini Mounting Plate Yaskawa MotoMini Mounting Plate](https://assets.vention.io/parts/images/ST-RB-012-0003/thumb_yaskawa-motomini-mounting-plate.png)
Yaskawa MotoMini Mounting Plate
ST-RB-012-0003
![KUKA LBR iiwa 14 R820 Mounting Plate KUKA LBR iiwa 14 R820 Mounting Plate](https://assets.vention.io/parts/images/ST-RB-015-0002/thumb_kuka-lbr-iiwa-14-r820-mounting-plate.png)
KUKA LBR iiwa 14 R820 Mounting Plate
ST-RB-015-0002
![Yaskawa GP7/GP8 Mounting Plate Yaskawa GP7/GP8 Mounting Plate](https://assets.vention.io/parts/images/ST-RB-012-0004/thumb_yaskawa-gp7-gp8-mounting-plate.png)
Yaskawa GP7/GP8 Mounting Plate
ST-RB-012-0004
![KUKA LBR iiwa 7 R800 Mounting Plate KUKA LBR iiwa 7 R800 Mounting Plate](https://assets.vention.io/parts/images/ST-RB-015-0001/thumb_kuka-lbr-iiwa-7-r800-mounting-plate.png)
KUKA LBR iiwa 7 R800 Mounting Plate
ST-RB-015-0001