FANUC CRX-25iA Collaborative Robot Arm

FANUC CRX-25iA Collaborative Robot Arm

$60,868.03 USD
8 weeks
The CRX-25iA/L is a high lift cobot by Fanuc in their CRX series with a payload of 25kg and reach 1889 mm. Its lightweight and compact design makes it a good fit for automating manufacturing tasks such as palletizing, sanding, machine tending, packaging, assembling, and pick & place, where high lift and reach is required while ensuring a safe collaboration between humans and machines. *Reach is limited when 30kg mode payload is selected
Quantity:
Start a new design
Use desktop to design

General Specifications

Spec Attribute Spec Value
Part Number PR-FA-001-0602
Weight 135.0 kg
Dimensions (L x W x H) 1270.0 x 1372.0 x 1727.0 mm
Unit Price $60,868.03 USD
Associated Fasteners 4 x HW-FN-034-0050

Performance

Spec Attribute Spec Value
Reach 1889,1756* mm
Repeatability 0.05 mm
Max Payload 25,30* kg
Robot Weight 135 kg
Degrees of Freedom 6
Typical Average Power Consumption 400 W

Movement

Spec Attribute Spec Value
J1 Movement Range 360 degrees
J2 Movement Range 360 degrees
J3 Movement Range 540 degrees
J4 Movement Range 380 degrees
J5 Movement Range 360 degrees
J6 Movement Range 450 degrees
Max Linear Speed 2000 mm/s

Features

Spec Attribute Spec Value
Robot Certified Standards EN ISO 10218-1, EN 60204-1, EN/ISO 13849-1:2015, UL 1740, CAN/CSA Z434, CSA C22.2 No.73
Robot IP Rating 67
Warranty 12 Months

Controller

Spec Attribute Spec Value
Controller Power Source 100-240VAC, 50/60Hz
Controller Weight 19 kg
Controller Dimensions 410 mm x 277 mm x 370 mm
Controller Digital Ports 12 in, 12 out
Robot to Controller Cable Length 4 m
Have a question about this part?
Ask in the forum! Go to the forum