Parts library

PR-EP-001-0079
Epson T6-B602SS
All-in-One Standard Table Top SCARA Robot (with 5 meter cable), built-in controller and EPSON RC+ software. (Machine specifications: 6 kg maximum payload, 600 mm horizontal reach, 200 mm vertical Z-axis stroke, +/- 360 degrees U-axis rotation, 0.49 sec cycle time). It has 2 integrated 6mm OD hose connectors and a 5m long power cable. This item can only be purchased as part of a robot cell.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| epson t-series robot brochure | |
| EPSON T-Series - Manipulator Manual |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-EP-001-0079 |
| Unit Price | $10,995.00 USD |
| Weight | 22 kg |
| Dimensions (L x W x H) | 709 x 869 x 169 mm |
| Associated Fasteners | 4 x HW-FN-003-1020 |
| Spec Attribute | Spec Value |
|---|---|
| Other | |
| Certification | CE |
| Parts | Quantity | ||
|---|---|---|---|
| Parts | Part Number | Qty | |
| M8 x 1.25 x 20 mm Standard Hex Socket Head, Class 12.9 | HW-FN-003-1020 | 4 | View |
Questions about this part?
Post a question on Vention community forum for insights on this part.