Parts library

HW-FN-034-0050
M12 x 1.75 x 50 mm Standard Hex Socket Head, Class 12.9
Standard hex socket head, M12 x 1.75 mm thread, 50 mm long. The screw have black oxide finish and the grade is 12.9.
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Anti-Vibration Products for Fasteners |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | HW-FN-034-0050 |
| Unit Price | $2.40 USD |
| Weight | 0.056 kg |
| Dimensions (L x W x H) | 62 x 18 x 18 mm |
| Material | Alloy Steel |
| Surface Finish | Black Oxide |
Questions about this part?
Post a question on Vention community forum for insights on this part.