Parts library
M8 x 1.25 x 35 mm Standard Hex Socket Head, Class 12.9
HW-FN-003-1035

M8 x 1.25 x 35 mm Standard Hex Socket Head, Class 12.9

Vention

Standard hex socket head screw, M8 × 35 mm (equivalent length: 1.38 in). Screws have a black oxide finish and are grade 12.9.

Technical Documentation
Technical Documentation
Anti-Vibration Products for Fasteners

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberHW-FN-003-1035
Unit Price$2.50 USD
Weight0.018 kg
Dimensions (L x W x H)43 x 13 x 13 mm
MaterialSteel

$2.50 USD

Sold by VentionShips from Vention
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.