![M8 x 1.25 x 40 mm Standard Hex Socket Head, Class 12.9](https://assets.vention.io/parts/images/HW-FN-003-1040/m8-x-1-25-x-40-mm-standard-hex-socket-head-class-12-9.png)
M8 x 1.25 x 40 mm Standard Hex Socket Head, Class 12.9
$2.32 USD
Ships next day
Standard hex socket head M8 x 1.25 mm, 40 mm long. The screw has a black oxide finish and the grade is 12.9.
Length:
Quantity:
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-FN-003-1040 |
Weight | 0.0196 kg |
Dimensions (L x W x H) | 48.0 x 13.0 x 13.0 mm |
Unit Price | $2.32 USD |
Material | Steel |
Surface finish | Black Oxide |
Compatible Parts
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585