Parts library

ST-RB-006-0001
FANUC 200iD Mounting Plate
Vention's 200iD mounting plate enables fast and easy installation of a FANUC 200iD, 200iD/7, or 200iD/14 robot to any custom assembly. Note, the Fanuc 200iD/4 is not compatible with this mounting plate. The 4X robot mounting holes use M10 X 1.5 stainless steel helical inserts. Make sure you use all included fasteners in your applications. Outer dimensions are 270mm x 270mm.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Robot Mounting |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-RB-006-0001 |
| Unit Price | $218.88 USD |
| Weight | 1.306 kg |
| Dimensions (L x W x H) | 270 x 270 x 11.25 mm |
| Material | 6061-T6 |
| Surface Finish | Dark Blue Anodization, 6um |
| Standards | Dowel pins are made out of stainless steel |
| Associated Fasteners | 12 x HW-FN-002-0001, 12 x HW-FN-003-0018 |
| Spec Attribute | Spec Value |
|---|---|
| Other | |
| Mounting | 4x M10, 165 x 165 |
$218.88 USD
Looking for more details?
This part requires custom specifications. Contact our sales team for tailored pricing and detailed information to ensure it fits your project perfectly.
Sold by VentionShips from Vention
Questions about this part?
Post a question on Vention community forum for insights on this part.