End Effector Plate for UR20
$93.26 USD
Ships next day
Vention's cobot end effector plate allows different setups of Vention's parts to be mounted on the end-effector of the robot arm. Compatible with Universal Robots UR20.
Quantity:
Technical Drawings
What's Included
- 12 x M8 x 18mm Screw
- 12 x M8 Drop-in Spring Loaded T-Nut
- 6 x M8 x 14mm Screw
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-004-0002 |
Weight | 0.751 kg |
Dimensions (L x W x H) | 157.5 x 157.5 x 18.0 mm |
Unit Price | $93.26 USD |
Material | 6061-T6 |
Surface finish | Dark Blue Anodized |
Associated Fasteners | 12 x HW-FN-003-0018 , 12 x HW-FN-002-0001 , 6 x HW-FN-003-0014 |
Light-Duty Fasteners | 12 x HW-FN-003-0012 , 12 x HW-FN-002-0001 , 6 x HW-FN-003-0014 |
Compatible Parts
LD
45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585