Parts library
Dual Gantry Enclosed Linear Profile Guide, 3330mm Length
MO-LM-041-3330__2

Dual Gantry Enclosed Linear Profile Guide, 3330mm Length

Vention

This updated dual gantry enclosed linear profile guide come in a variety of lengths to suit your linear guide needs. These can be used in tandem with any of the Vention actuators. The addition of a second gantry and profile bearing allows for higher load capacities and more customizability in design. The new version adds new mounting options and magnetic retention of the steel cover.

Technical Drawing
Technical Drawing
2D Model
3D Model
Technical Documentation
Technical Documentation
Linear Guides & Accessories
Vention Maintenance Guide

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberMO-LM-041-3330__2
Unit Price$3,633.79 USD
Weight45.85772 kg
Dimensions (L x W x H)3577.5 x 178 x 112.5 mm
MaterialAluminum, Steel
Surface FinishBlue Anodized, 10 um
Associated Fasteners12 x HW-FN-002-0001, 1 x HW-FN-003-0008, 12 x HW-FN-003-0022, 12 x HW-FN-031-0001
Light Duty Fasteners12 x HW-FN-002-0001, 1 x HW-FN-003-0008, 12 x HW-FN-003-0016, 12 x HW-FN-031-0001
Spec AttributeSpec Value
Technical Specifications
Load Capacity5000 N
Stroke3025 mm

PartsQuantity
PartsPart NumberQty
M8 Drop-in Spring Loaded T-NutHW-FN-002-000112View
M8 x 8mm ScrewHW-FN-003-00081View
M8 x 22mm ScrewHW-FN-003-002212View
M8 X1.25 Zinc Plated Hex Nut With Locking PatchHW-FN-031-000112View

$3,633.79 USD

Sold by VentionShips from Vention
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.