Dual Gantry Enclosed Linear Profile Guide, 2295mm Length
$3,216.40 USD
Ships in 3 days
This updated dual gantry enclosed linear profile guide come in a variety of lengths to suit your linear guide needs. These can be used in tandem with any of the Vention actuators. The addition of a second gantry and profile bearing allows for higher load capacities and more customizability in design. The new version adds new mounting options and magnetic retention of the steel cover.
Length:
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-041-2295__2 |
Weight | 34.72134 kg |
Dimensions (L x W x H) | 2542.5 x 178.0 x 112.5 mm |
Unit Price | $3,216.40 USD |
Material | Aluminum, Steel |
Surface finish | Blue Anodized, 10 um |
Associated Fasteners | 12 x HW-FN-002-0001 , 1 x HW-FN-003-0008 , 12 x HW-FN-003-0022 , 12 x HW-FN-031-0001 |
Light-Duty Fasteners | 12 x HW-FN-002-0001 , 1 x HW-FN-003-0008 , 12 x HW-FN-003-0016 , 12 x HW-FN-031-0001 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Load Capacity | 5000 N |
Stroke | 1990 mm |
Compatible Parts
180x135mm Gantry Plate
MO-LM-001-0029
225x225 Gantry Plate
MO-LM-001-0031
GF Nylon Concentric Roller
MO-LM-001-0028
225x180mm Gantry Plate
MO-LM-001-0030
Profile Slider
MO-LM-008-0001
GF Nylon Eccentric Roller
MO-LM-001-0027
Timing Belt Actuator (630mm)
MO-LM-016-0630 v2
Timing Belt Actuator (675mm)
MO-LM-016-0675 v2
Timing Belt Actuator (585mm)
MO-LM-016-0585 v2
16mm Linear Bearing with Housing
MO-LM-010-0001