Parts library

ST-SP-010-0003
Caster Wheel Mounting Plate
Caster Wheel Mounting Plate compatible with the following wheels: MO-WL-003-0002, MO-WL-003-0003, MO-WL-003-0004, MO-WL-003-0005.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-SP-010-0003 |
| Unit Price | $44.95 USD |
| Weight | 0.319 kg |
| Dimensions (L x W x H) | 125 x 88 x 12 mm |
| Material | 6061-T6 |
| Surface Finish | Blue Anodized |
| Associated Fasteners | 4 x HW-FN-002-0001, 4 x HW-FN-003-0018 |
Questions about this part?
Post a question on Vention community forum for insights on this part.