Parts library

MO-CV-030-0006
Angle Adjustment Bracket For Roller Conveyor
This bracket is designed for angle adjustment in inclined roller conveyors. It also provides flexibility for installing the roller conveyors on uneven floors.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Smart O-Ring Conveyor |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-CV-030-0006 |
| Unit Price | $14.18 USD |
| Weight | 0.655 kg |
| Dimensions (L x W x H) | 180 x 49 x 112.5 mm |
| Material | Steel |
| Surface Finish | Black Powder Coat |
| Associated Fasteners | 1 x HW-WS-001-0001, 2 x HW-FN-002-0008, 6 x HW-FN-003-0016 |
Questions about this part?
Post a question on Vention community forum for insights on this part.