Parts library

ST-RB-022-0001
ABB CRB 15000-5 Mounting Plate
Vention's ABB GoFa CRB 15000-5 mounting plate enables fast and easy installation of a GoFa 5kg cobot from ABB to any custom assembly. Outer dimensions are 225mm x 225mm.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-RB-022-0001 |
| Unit Price | $309.83 USD |
| Weight | 1.716 kg |
| Dimensions (L x W x H) | 223 x 223 x 22.5 mm |
| Material | 6061-T6 |
| Surface Finish | Blue Anodize |
| Associated Fasteners | 4 x HW-FN-002-0001, 4 x HW-FN-003-0025, 4 x HW-FN-019-0025 |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Compatible With | GoFa 5kg |
Questions about this part?
Post a question on Vention community forum for insights on this part.