Parts library
.png)
MO-DC-073-1980
73mm Wide Cable Drag Chain (1980mm)
Polyamide 73mm wide cable drag chain with a 125mm bending radius. Length of 1980mm (pivot to pivot). Mounting brackets and hardware included.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Cable Management Ecosystem |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-DC-073-1980 |
| Unit Price | $226.39 USD |
| Weight | 1.59214 kg |
| Dimensions (L x W x H) | 1980 x 73 x 35 mm |
| Material | Polyamide |
| Surface Finish | Black |
| Associated Fasteners | 4 x HW-FN-002-0001, 4 x HW-FN-005-4012, 4 x HW-FN-015-0018 |
| Light Duty Fasteners | 4 x HW-FN-002-0001, 4 x HW-FN-005-4012, 4 x HW-FN-015-0012 |
Questions about this part?
Post a question on Vention community forum for insights on this part.