5-Series Mounting Plate for FANUC CRX-5iA and UR 5, 225x225mm
$236.15 USD
Obsolete
Vention's 5-series mounting plate enables fast and easy installation of CRX-5iA and UR5 robots to any custom assembly. Outer dimensions are 225mm x 225mm.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-006-2005 |
Weight | 1.58 kg |
Dimensions (L x W x H) | 224.0 x 224.0 x 28.0 mm |
Unit Price | $236.15 USD |
Material | 6061-T6 |
Surface finish | Dark blue anodized |
Associated Fasteners | 16 x HW-FN-002-0001 , 16 x HW-FN-003-0018 |
Compatible Parts
Heavy Duty Cobot Pedestal, 585 mm
ST-RB-033-0585 v2
Cobot Pedestal with Reinforced Base, 1226 mm
ST-RB-033-1226
Heavy Duty Enclosed Timing Belt Actuator, 585mm Length
MO-LM-027-0585 v2
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
Gusset Plate for 45 Degree Cobot Mounting
ST-GP-005-0012