Parts library

ST-RB-006-1005
5-Series Mounting Plate for FANUC CRX-5iA and UR 5, 180x180mm
Vention's 5-series mounting plate enables fast and easy installation of FANUC CRX-5iA and UR5 robots to any custom assembly. Outer dimensions are 180mm x 180mm.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-RB-006-1005 |
| Unit Price | $190.28 USD |
| Weight | 1.06 kg |
| Dimensions (L x W x H) | 178 x 178 x 28 mm |
| Material | 6061-T6 |
| Surface Finish | Dark blue anodized |
| Associated Fasteners | 4 x HW-FN-002-0001, 4 x HW-FN-003-0018 |
$190.28 USD
Looking for more details?
This part requires custom specifications. Contact our sales team for tailored pricing and detailed information to ensure it fits your project perfectly.
Sold by VentionShips from Vention
Questions about this part?
Post a question on Vention community forum for insights on this part.