Marketplace

ST-SP-016-0001
247.5x247.5mm Extrusion Leveling Fixture
VentionThis leveling fixture is for 247.5 mm ecosystem. It is installed on 247.5 mm columns and enables you to level your beams in a 247.5 mm structure
Technical Drawing | |
---|---|
Technical Drawing | |
2D Model | Download |
3D Model |
Technical Documentation | |
---|---|
Technical Documentation | |
247.5 mm Extrusion Ecosystem Tech Doc | View |
Can’t find what you’re looking for? Contact us.
Spec Attribute | Spec Value |
---|---|
General Specifications | |
Part Number | ST-SP-016-0001 |
Unit Price | $208.45 USD |
Weight | 0.413 kg |
Dimensions (L x W x H) | 205.0 x 17.5 x 67.5 mm |
Material | 6061-T6 |
Surface finish | Dark blue anodized, 6um |
Associated Fasteners | 8 x HW-FN-003-0020, 8 x HW-FN-002-0001 |