Parts library

ST-GP-003-0007
247.5x247.5mm Extrusion Gusset Assembly
This gusset is used for joining 247.5 mm extrusions to each other and it is made by assembling of 2x ST-GP-005-0010 and 2x ST-GP-005-0012 plates. See the 2D drawing for assembly instruction.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-GP-003-0007 |
| Unit Price | $506.58 USD |
| Weight | 4.2 kg |
| Dimensions (L x W x H) | 235.25 x 223 x 235.25 mm |
| Material | 6061-T6 Aluminum |
| Surface Finish | Dark Blue Anodization, 6um |
| Associated Fasteners | 36 x HW-FN-002-0001, 36 x HW-FN-003-0018 |
Questions about this part?
Post a question on Vention community forum for insights on this part.