Parts library

ST-SE-001-0008
247.5x247.5mm Extrusion Floor Anchoring Plate
Rugged floor anchoring plate to fix Vention's 247.5x247.5mm extrusions to the installation site floor. Use HW-SH-001-0001 to level the anchoring plate if needed.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model | 
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| 247.5 mm Extrusion Ecosystem Tech Doc | 
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value | 
|---|---|
| General Specifications | |
| Part Number | ST-SE-001-0008 | 
| Unit Price | $810.52 USD | 
| Weight | 9.9698 kg | 
| Dimensions (L x W x H) | 405 x 405 x 67.5 mm | 
| Material | 6061-T6 | 
| Surface Finish | Dark Blue Anodization, 6um | 
| Associated Fasteners | 12 x HW-FN-002-0001, 12 x HW-FN-003-0025 | 
Questions about this part?
Post a question on Vention community forum for insights on this part.