235x325mm Aluminum Tooling Plate
$165.02 USD
Obsolete
Tooling plate suited for machining and assembly jigs. Plate has intertwined hole patterns of M8 x 1.25 threaded holes and reamed 8mm holes. Plate is compatible with Vention rest buttons, tooling balls, toggle clamps, and extrusion profiles.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-SP-002-0001__2 |
Weight | 2.192 kg |
Dimensions (L x W x H) | 325.0 x 235.0 x 15.0 mm |
Unit Price | $165.02 USD |
Material | 6061-T6 |
Surface finish | Dark blue anodized, 6um |
Associated Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0018 |
Compatible Parts
45x45 Angular Joint Gusset, with Locators
ST-HP-005-0002
M3-0.5 x 5mm Button Cap Screw
CE-FN-003-2005
M3 Steel Washer with 7mm Outside Diameter
HW-WS-009-0001
Locating Fixture Locking Nut
ST-SP-007-0005