vention-logo-sm
Community Designs
Vacuum End-Effector

Vacuum End-Effector

Community design

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-39094
Weight0.93 kg
Dimensions (L x W x H)185 x 452 x 57 mm
ApplicationOther Equipment
Assembly Time00:51

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 22.5x22.5mm Plastic End Cap, for Extrusions image
22.5x22.5mm Plastic End Cap, for ExtrusionsHW-EC-006-0001 - 10 X 22 X 22 mmShips next day
8
Part 22.5x22.5mm (180mm) Aluminum Extrusion image
22.5x22.5mm (180mm) Aluminum ExtrusionST-EXT-006-0180 - 180 X 22 X 22 mmShips next day
2
Part 22.5x22.5mm (405mm) Aluminum Extrusion image
22.5x22.5mm (405mm) Aluminum ExtrusionST-EXT-006-0405 - 405 X 22 X 22 mmShips next day
2
Part 22.5mm x 45mm Aluminum Gusset image
22.5mm x 45mm Aluminum GussetST-GP-003-0002 - 21 X 22 X 44 mmShips next day
4
Part Cobot End Effector Plate image
Cobot End Effector PlateST-RB-004-0001 - 112 X 112 X 12 mmShips next day
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
17
Part M8 x 16mm Screw image
M8 x 16mm ScrewHW-FN-003-0016 - 16 X 13 X 21 mmShips next day
9
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
9
Part M6 x 1.0 x 10mm, Low Profile Socket Head image
M6 x 1.0 x 10mm, Low Profile Socket HeadHW-FN-005-0010 - 14 X 10 X 10 mmShips next day
5
Part 6mm x 10mm Dowel Pin image
6mm x 10mm Dowel PinHW-FN-036-0010 - 6 X 6 X 10 mmShips next day
2

$187.73 USD

Similar Parts
    Vacuum End-Effector | Vention