Community Designs

Telescopic Universal Robots Stand for UR10, with caster wheels
Telescopic Universal Robots stand for UR10 with caster wheels.. Base height can be adjusted from 800mm up to 1200mm. Robot arm stand is mounted on 4 swivel caster wheel with brakes. Vention is a certified partner of Universal Robots. For applications where the robot extends beyond the base's perimeter, make sure the resulting center of mass does not compromise assembly stability. Contact support@vention.io for technical support. (customized) (customized)
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | MF-RB-145244 |
| Weight | 43.93 kg |
| Dimensions (L x W x H) | 998 x 922 x 1223 mm |
| Application | Manufacturing |
| Assembly Time | 06:12 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 4 | |
![]() | 2 | |
![]() | M8 Ratchet Handle 20mmHW-HD-003-0020 - 72 X 19 X 65 mm | 8 |
![]() | Blickle Swivel Leveling Caster Wheel with Adjustment Wheel, 500kg CapacityMO-WL-003-0002 - 125 X 90 X 104 mmShips next day | 4 |
![]() | 8 | |
![]() | 2 | |
![]() | 4 | |
![]() | 4 | |
![]() | 2 | |
![]() | 1 | |
![]() | 1 | |
![]() | 12 | |
![]() | 90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips in 3 days | 8 |
![]() | 90 Degree Joint Aluminum Assembly Plate, for 45x90mm ExtrusionsST-GP-001-0010 - 6 X 178 X 178 mmShips next day | 4 |
![]() | 16 | |
![]() | 1 | |
![]() | 2 | |
![]() | Premium Caster Wheel Mounting Plate for MO-WL-003-0002ST-SP-010-0002 - 90 X 90 X 11 mm | 4 |
![]() | 235 | |
![]() | 17 | |
![]() | 206 | |
![]() | 5 | |
![]() | 9 | |
![]() | 5 |


















