Community Designs

standard size pc stand
i designed this because my PC has a bottom air inlet which wasn't getting used just sitting on the floor. This should help a lot and also look really cool under my desk
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | MF-RB-64669 v20 |
| Weight | 6.80 kg |
| Dimensions (L x W x H) | 709 x 229 x 439 mm |
| Application | Manufacturing |
| Assembly Time | 01:36 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | Die-cast Aluminum HandleHW-HD-001-0001 - 140 X 25 X 40 mm | 4 |
![]() | 4 | |
![]() | 4 | |
![]() | 2 | |
![]() | 2 | |
![]() | 90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips next day | 4 |
![]() | 8 | |
![]() | 47 | |
![]() | 47 |






