vention-logo-sm
Official Design Library
Standard Safety Polycarbonate Fence - 2.2x1.0m

Standard Safety Polycarbonate Fence - 2.2x1.0m

Vention official

Vention machine guard and safety fence designed with a polycarbonate panels and t-slot aluminum extrusions. Ideal for safety fencing or machine guarding applications.

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-SF-290929
Weight40.07 kg
Dimensions (L x W x H)180 x 1170 x 2209 mm
ApplicationManufacturing
Assembly Time01:53

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001__2 - 12 X 45 X 90 mmShips next day
2
Part 45x90mm (2205mm) Aluminum Extrusion image
45x90mm (2205mm) Aluminum ExtrusionST-EXT-002-2205 - 2205 X 45 X 90 mmShips next day
2
Part 45x45mm (990mm) Light Aluminum Extrusion image
45x45mm (990mm) Light Aluminum ExtrusionST-EXT-101-0990 - 990 X 45 X 45 mmShips next day
3
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
6
Part Machine Guarding Floor Anchoring Mount for 45x90mm and 45x45mm Extrusions image4
Part Polycarbonate Panel, Clear 0.22'' [5.6mm] image
Polycarbonate Panel, Clear 0.22'' [5.6mm]ST-PN-004-0001__2 - 1.0066 m²Ships in 4 days
1
Part Polycarbonate Panel, Clear 0.22'' [5.6mm] image
Polycarbonate Panel, Clear 0.22'' [5.6mm]ST-PN-004-0001__2 - 1.0066 m²Ships in 4 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
34
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
42
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
13
Part M8 Washer with 24mm Outside Diameter image
M8 Washer with 24mm Outside DiameterHW-WS-001-0002 - 2 X 24 X 24 mmShips next day
9
Part Panel Retainers image
Panel RetainersST-PN-007-0001 - 23 X 45 X 87 mmShips next day
8

$1,277.05 USD

Similar Parts
    Standard Safety Polycarbonate Fence - 2.2x1.0m | Vention