vention-logo-sm
Community Designs
SAE convoyeur

SAE convoyeur

Community design

convoyeur sae

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-326533
Weight342.76 kg
Dimensions (L x W x H)4905 x 2525 x 3300 mm
ApplicationOther Equipment
Assembly Time10:38

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Pneumatic Pressure Regulator, North America image
Pneumatic Pressure Regulator, North AmericaCA-AP-002-0001 - 71 X 84 X 116 mmShips next day
3
Part 2-Valve Pneumatic Manifold image
2-Valve Pneumatic ManifoldCA-CO-001-0002__3 - 200 X 178 X 77 mmShips next day
4
Part Safety Interlock Door Switch image
Safety Interlock Door SwitchCE-SA-010-0000 - 157 X 90 X 35 mmShips next day
3
Part Timing Belt Conveyor, 315mm Length, Unpowered image
Timing Belt Conveyor, 315mm Length, UnpoweredMO-CV-014-0315 - 528 X 67 X 97 mmObsolete
5
Part Timing Belt Conveyor, 585mm Length, Unpowered image
Timing Belt Conveyor, 585mm Length, UnpoweredMO-CV-014-0585 - 798 X 67 X 97 mmObsolete
2
Part Timing Belt Conveyor, 855mm Length, Unpowered image
Timing Belt Conveyor, 855mm Length, UnpoweredMO-CV-014-0855 - 1068 X 67 X 97 mmObsolete
12
Part Timing Belt Conveyor, 1530mm Length, Unpowered image
Timing Belt Conveyor, 1530mm Length, UnpoweredMO-CV-014-1530 - 1743 X 67 X 97 mmObsolete
2
Part Timing Belt Conveyor, 2295mm Length, Unpowered image
Timing Belt Conveyor, 2295mm Length, UnpoweredMO-CV-014-2295 - 2508 X 67 X 97 mmObsolete
2
Part 45x45mm (90mm) Light Aluminum Extrusion image
45x45mm (90mm) Light Aluminum ExtrusionST-EXT-101-0090 - 90 X 45 X 45 mmShips next day
3
Part 45x45mm (180mm) Light Aluminum Extrusion image
45x45mm (180mm) Light Aluminum ExtrusionST-EXT-101-0180 - 180 X 45 X 45 mmShips next day
1
Part 45x45mm (225mm) Light Aluminum Extrusion image
45x45mm (225mm) Light Aluminum ExtrusionST-EXT-101-0225 - 225 X 45 X 45 mmShips next day
7
Part 45x45mm (315mm) Light Aluminum Extrusion image
45x45mm (315mm) Light Aluminum ExtrusionST-EXT-101-0315 - 315 X 45 X 45 mmShips next day
6
Part 45x45mm (360mm) Light Aluminum Extrusion image
45x45mm (360mm) Light Aluminum ExtrusionST-EXT-101-0360 - 360 X 45 X 45 mmShips next day
7
Part 45x45mm (405mm) Light Aluminum Extrusion image
45x45mm (405mm) Light Aluminum ExtrusionST-EXT-101-0405 - 405 X 45 X 45 mmShips next day
13
Part 45x45mm (450mm) Light Aluminum Extrusion image
45x45mm (450mm) Light Aluminum ExtrusionST-EXT-101-0450 - 450 X 45 X 45 mmShips next day
1
Part 45x45mm (495mm) Light Aluminum Extrusion image
45x45mm (495mm) Light Aluminum ExtrusionST-EXT-101-0495 - 495 X 45 X 45 mmShips next day
10
Part 45x45mm (540mm) Light Aluminum Extrusion image
45x45mm (540mm) Light Aluminum ExtrusionST-EXT-101-0540 - 540 X 45 X 45 mmShips next day
7
Part 45x45mm (585mm) Light Aluminum Extrusion image
45x45mm (585mm) Light Aluminum ExtrusionST-EXT-101-0585 - 585 X 45 X 45 mmShips next day
6
Part 45x45mm (675mm) Light Aluminum Extrusion image
45x45mm (675mm) Light Aluminum ExtrusionST-EXT-101-0675 - 675 X 45 X 45 mmShips next day
1
Part 45x45mm (720mm) Light Aluminum Extrusion image
45x45mm (720mm) Light Aluminum ExtrusionST-EXT-101-0720 - 720 X 45 X 45 mmShips next day
25
Part 45x45mm (765mm) Light Aluminum Extrusion image
45x45mm (765mm) Light Aluminum ExtrusionST-EXT-101-0765 - 765 X 45 X 45 mmShips next day
21
Part 45x45mm (810mm) Light Aluminum Extrusion image
45x45mm (810mm) Light Aluminum ExtrusionST-EXT-101-0810 - 810 X 45 X 45 mmShips next day
12
Part 45x45mm (900mm) Light Aluminum Extrusion image
45x45mm (900mm) Light Aluminum ExtrusionST-EXT-101-0900 - 900 X 45 X 45 mmShips next day
5
Part 45x45mm (945mm) Light Aluminum Extrusion image
45x45mm (945mm) Light Aluminum ExtrusionST-EXT-101-0945 - 945 X 45 X 45 mmShips next day
2
Part 45x45mm (1035mm) Light Aluminum Extrusion image
45x45mm (1035mm) Light Aluminum ExtrusionST-EXT-101-1035 - 1035 X 45 X 45 mmShips next day
3
Part 45x45mm (1080mm) Light Aluminum Extrusion image
45x45mm (1080mm) Light Aluminum ExtrusionST-EXT-101-1080 - 1080 X 45 X 45 mmShips next day
1
Part 45x45mm (1260mm) Light Aluminum Extrusion image
45x45mm (1260mm) Light Aluminum ExtrusionST-EXT-101-1260 - 1260 X 45 X 45 mmShips next day
1
Part 45x45mm (1485mm) Light Aluminum Extrusion image
45x45mm (1485mm) Light Aluminum ExtrusionST-EXT-101-1485 - 1485 X 45 X 45 mmShips next day
1
Part 45x45mm (1530mm) Light Aluminum Extrusion image
45x45mm (1530mm) Light Aluminum ExtrusionST-EXT-101-1530 - 1530 X 45 X 45 mmShips next day
1
Part 45x45mm (1575mm) Light Aluminum Extrusion image
45x45mm (1575mm) Light Aluminum ExtrusionST-EXT-101-1575 - 1575 X 45 X 45 mmShips next day
2
Part 45x45mm (1710mm) Light Aluminum Extrusion image
45x45mm (1710mm) Light Aluminum ExtrusionST-EXT-101-1710 - 1710 X 45 X 45 mmShips next day
5
Part 45x45mm (1755mm) Light Aluminum Extrusion image
45x45mm (1755mm) Light Aluminum ExtrusionST-EXT-101-1755 - 1755 X 45 X 45 mmShips next day
3
Part 45x45mm (1800mm) Light Aluminum Extrusion image
45x45mm (1800mm) Light Aluminum ExtrusionST-EXT-101-1800 - 1800 X 45 X 45 mmShips next day
1
Part 45x45mm (1890mm) Light Aluminum Extrusion image
45x45mm (1890mm) Light Aluminum ExtrusionST-EXT-101-1890 - 1890 X 45 X 45 mmShips next day
1
Part 45x45mm (2070mm) Light Aluminum Extrusion image
45x45mm (2070mm) Light Aluminum ExtrusionST-EXT-101-2070 - 2070 X 45 X 45 mmShips next day
1
Part 45x45mm (2115mm) Light Aluminum Extrusion image
45x45mm (2115mm) Light Aluminum ExtrusionST-EXT-101-2115 - 2115 X 45 X 45 mmShips next day
1
Part 45x45mm (2295mm) Light Aluminum Extrusion image
45x45mm (2295mm) Light Aluminum ExtrusionST-EXT-101-2295 - 2295 X 45 X 45 mmShips next day
8
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
19
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
7
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
13

$47,285.26 USD

Similar Parts