45x45mm (1260mm) Light Aluminum Extrusion
$34.64 USD
Ships next day
LD
Light Duty Part
Vention’s 45x45 light-duty extrusions provide a best-in-class balance between structural rigidity, straightness, precision, and a very lightweight profile. Vention’s unique “V-shape” interface has been specially designed to work with Vention’s high-precision assembly plates, enabling rigid and high-precision assemblies that cannot typically be done with aluminum extrusions.
“V-shape” interfaces can also be used as a rail when combined with Vention’s linear motion components. All of Vention extrusions come in Vention’s distinctive blue color, suitable for 3D scanner and photometry applications. Extrusions are precision cut in increment of 45mm. They are ready to be assembled with no-subsequent manufacturing required.
Length:
Quantity:
Technical Drawings
Technical Documents
Calculators
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-EXT-101-1260 |
Weight | 1.78836 kg |
Dimensions (L x W x H) | 1260.0 x 45.0 x 45.0 mm |
Unit Price | $34.64 USD |
Material | 6005-T5 |
Surface finish | Dark Blue Anodization, 6um |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Second Area Moment of Inertia | 103,180 mm4 |
Cross-Sectional Area | 526 mm2 |
Torsional Constant | 29,000 mm4 |
Yield Strength | 240 MPa |
Compatible Parts
45mm x 45mm Aluminum Gusset with Locators
ST-HP-003-0001
LD
45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585
45x45mm Plastic End Cap, for Extrusions
HW-EC-001-0001 v2
1x2 Hole Aluminum Assembly Plate
ST-GP-001-0016
L-Shaped Aluminum Assembly Plate, for 45 x 45mm Extrusions
ST-GP-001-0005
Panel Retainers
ST-PN-007-0001
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
45mm x 45mm Aluminum Gusset
ST-GP-003-0001
Two-Way Extended Door Connector
ST-GP-004-0006