![Safety Interlock Door Switch](https://assets.vention.io/parts/images/CE-SA-010-0000/safety-interlock-door-switch.png)
Safety Interlock Door Switch
$372.30 USD
Ships next day
Vention's Safety Interlock Door Switch features a tongue and groove interlock system to ensure your robot cell is operational only when its gate is properly closed. Easily connect to Vention's MachineMotion Safety Input using the provided 4-pin M12 connector. A 3-meter safety extension cable, a jumper when only one interlock is in use and a safety divider for connecting another safety device are included.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-SA-010-0000 |
Weight | 0.44433 kg |
Dimensions (L x W x H) | 157.5 x 90.0 x 35.2 mm |
Unit Price | $372.30 USD |
Material | 6061-T6 |
Surface finish | Dark Blue Anodized |
Associated Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0018 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Included in the Box |
|
Compatible Parts
LD
![45x45mm (585mm) Light Aluminum Extrusion 45x45mm (585mm) Light Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-101-0585/thumb_45x45mm-585mm-light-aluminum-extrusion.png)
45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585