Parts library

CA-AP-002-0001
Pneumatic Pressure Regulator, North America
Individually regulate different pneumatic circuits with this standalone pressure regulator. The integrated pressure gauge on this unit displays both MPa and PSI. Part of Vention's Pneumatic Ecosystem Powered by SMC.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Pneumatic Ecosystem |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | CA-AP-002-0001 |
| Unit Price | $78.40 USD |
| Weight | 0.447 kg |
| Dimensions (L x W x H) | 71 x 84 x 116 mm |
| Material | Various |
| Associated Fasteners | 2 x HW-FN-003-0014, 2 x HW-FN-002-0001 |
| Light Duty Fasteners | 2 x HW-FN-002-0001, 2 x HW-FN-003-0010 |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Temperature Range | -5 to 60 °C |
| Included in the Box | 3 meters of 12mm OD Polyurethane tubing |
Questions about this part?
Post a question on Vention community forum for insights on this part.