Marketplace
CA-CO-001-0002__3
2-Valve Pneumatic Manifold
VentionVention's 2-Valve Pneumatic Manifold, complete with built-in push-to-connect fittings and a silencer, is the heart of Vention's Turn-key Pneumatic ecosystem. This manifold configuration allows users to control up to 2 different sets of cylinders independently. The Vention Pneumatic Ecosystem is powered by SMC. Includes a 2-meter long cable with pre-wired M12 connectors for the Digital IO Module v2 (CE-MD-001-0000__2).
Technical Drawing | |
---|---|
Technical Drawing | |
2D Model | Download |
3D Model |
Technical Documentation | |
---|---|
Technical Documentation | |
Pneumatic Ecosystem | View |
Can’t find what you’re looking for? Contact us.
Spec Attribute | Spec Value |
---|---|
General Specifications | |
Part Number | CA-CO-001-0002__3 |
Unit Price | $901.80 CAD |
Weight | 2.0738244 kg |
Dimensions (L x W x H) | 200.0 x 178.0 x 77.0 mm |
Material | Various (plastic main housing) |
Spec Attribute | Spec Value |
---|---|
Technical Specifications | |
Supply Voltage | 24 V |
Power Consumption | 0.35 W |
IP Rating | IP67 |
Temperature Range | -10 to 50 °C |
Included in the Box |
|
Similar Parts
Page1 of 1