vention-logo-sm
Community Designs
PLC_Stand

PLC_Stand

Community design

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-186081
Weight1.31 kg
Dimensions (L x W x H)381 x 184 x 341 mm
ApplicationOther Equipment
Assembly Time00:49

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 22.5x22.5mm Plastic End Cap, for Extrusions image
22.5x22.5mm Plastic End Cap, for ExtrusionsHW-EC-006-0001 - 10 X 22 X 22 mmShips next day
6
Part Ergonomic Handle image
Ergonomic HandleHW-HD-001-0001__2 - 160 X 30 X 60 mmShips next day
1
Part 45mm Round Nylon Rest Pad image
45mm Round Nylon Rest PadHW-RP-002-0005 - 43 X 43 X 11 mmShips next day
4
Part 22.5x22.5mm (180mm) Aluminum Extrusion image
22.5x22.5mm (180mm) Aluminum ExtrusionST-EXT-006-0180 - 180 X 22 X 22 mmShips next day
2
Part 22.5x22.5mm (225mm) Aluminum Extrusion image
22.5x22.5mm (225mm) Aluminum ExtrusionST-EXT-006-0225 - 225 X 22 X 22 mmShips next day
2
Part 22.5x22.5mm (315mm) Aluminum Extrusion image
22.5x22.5mm (315mm) Aluminum ExtrusionST-EXT-006-0315 - 315 X 22 X 22 mmShips next day
2
Part 22.5x22.5mm (360mm) Aluminum Extrusion image
22.5x22.5mm (360mm) Aluminum ExtrusionST-EXT-006-0360 - 360 X 22 X 22 mmShips next day
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
7
Part M8 x 10mm Screw image
M8 x 10mm ScrewHW-FN-003-0010 - 15 X 13 X 13 mmShips next day
5
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
3
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
3
Part 90 Degree Inside Corner Bracket for 22.5 x 22.5 mm Extrusions image
90 Degree Inside Corner Bracket for 22.5 x 22.5 mm ExtrusionsHW-FN-006-0001__2 - 36 X 13 X 36 mmShips next day
10

$156.77 USD

Similar Parts
    PLC_Stand | Vention