

22.5x22.5mm (225mm) Aluminum Extrusion
$5.00 USD
Ships next day
Vention's high-precision extrusions rank best-in-class in term of structural rigidity, straightness, and precision. Vention's unique 'V-shape' interface has been specially designed to work with Vention's high-precision assembly plates, enabling rigid and high-precision assemblies that cannot typically be done with aluminum extrusions.
Select dimension:
Length:
x 22.5 mm x 22.5 mm
QTY:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-EXT-006-0225 |
Weight | 0.099 kg |
Dimensions (L x W x H) | 225.0 x 22.5 x 22.5 mm |
Unit Price | $5.00 USD |
Material | 6063-T5 |
Surface finish | Dark Blue Anodization, 6um |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Second Area Moment of Inertia | 8,885 mm4 |
Cross-Sectional Area | 166 mm2 |
Torsional Constant | 2,043 mm4 |
Yield Strength | 140 MPa |
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-EXT-006-0225 |
Weight | 0.099 kg |
Dimensions (L x W x H) | 225.0 x 22.5 x 22.5 mm |
Unit Price | $5.00 USD |
Material | 6063-T5 |
Surface finish | Dark Blue Anodization, 6um |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Second Area Moment of Inertia | 8,885 mm4 |
Cross-Sectional Area | 166 mm2 |
Torsional Constant | 2,043 mm4 |
Yield Strength | 140 MPa |
Compatible Parts

Piab VGS3010 Venturi Vacuum Generator
ST-RB-032-0001

90 Degree Inside Corner Bracket for 22.5 x 22.5 mm Extrusions
HW-FN-006-0001 v2

22.5mm x 45mm Aluminum Gusset
ST-GP-003-0002

22.5x22.5mm (585mm) Aluminum Extrusion
ST-EXT-006-0585

22.5x22.5mm Plastic End Cap, for Extrusions
HW-EC-006-0001

L-Shaped Aluminum Assembly Plate, for 22.5 x 22.5 Extrusions
ST-GP-001-0021